LTC1967

PRODUCTION

Precision Extended Bandwidth, RMS-to-DC Converter

Part Models
4
1ku List Price
Starting From $4.49
Viewing:

Part Details

  • High Linearity:
    • 0.02% Linearity Allows Simple System Calibration
  • Wide Input Bandwidth:
    • Bandwidth to 0.1% Additional Gain Error: 40kHz
    • Bandwidth Independent of Input Voltage Amplitude
  • No-Hassle Simplicity:
    • True RMS-DC Conversion with Only One External Capacitor
    • Delta Sigma Conversion Technology
  • Low Supply Current:
    • 330µA Typ
  • Ultralow Shutdown Current:
    • 0.1µA
  • Flexible Inputs:
    • Differential or Single Ended
    • Rail-to-Rail Common Mode Voltage Range
    • Up to 1VPEAK Differential Voltage
  • Flexible Output:
    • Rail-to-Rail Output
    • Separate Output Reference Pin Allows Level Shifting
  • Small Size:
    • Space Saving 8-Pin MSOP Package
LTC1967
Precision Extended Bandwidth, RMS-to-DC Converter
Single Supply RMS-to-DC Converter Linearity Performance Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Low Power Comparators 1
LTC1540 PRODUCTION Nanopower Comparator with Reference
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Single Channel A/D Converters 1
LTC2460 PRODUCTION Ultra-Tiny, 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1967
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC427B-B

LTC1967CMS8 | RMS to DC Converter

Product Details

DC427B-B: Demo Board for the LTC1967 Precision Extended Bandwidth, RMS-to-DC Converter.

DC427B-B
LTC1967CMS8 | RMS to DC Converter
DC427B-B Demo Board DC427B-B Demo Board DC427B-B Demo Board DC427B-B Demo Board DC427B-A - Schematic

Latest Discussions

Recently Viewed