LTC1841
PRODUCTIONUltralow Power Dual Comparators with Reference
- Part Models
- 4
- 1ku List Price
- Starting From $1.71
Part Details
- Ultralow Quiescent Current: 3.5µA Typ
- Open-Drain Outputs Typically Sink Greater Than 20mA
- Wide Supply Range: (LTC1841)
- Single: 2V to 11V
- Dual: ±1V to ±5.5V
- Input Voltage Range Includes the Negative Supply
- 12µs Propagation Delay with 10mV Overdrive
- No Current Spike When Switching
The LTC1841 is an ultralow power dual comparator featuring less than 5.7µA supply current over temperature, a 1.182V ±1% reference, programmable hysteresis and open-drain outputs that sink current. The reference output can drive a bypass capacitor of up to 0.01µF without oscillation.
The LTC1841 operates from a single 2V to 11V supply or a dual ±1V to ±5.5V supply. The comparator inputs operate from the negative supply to within 1.3V of the positive supply. The comparator outputs can typically sink greater than 20mA. By eliminating the cross-conduction current that normally happens when the comparators change logic states, power supply glitches are eliminated.
The LTC1841 are available in an SO-8 package.
Applications
- Battery-Powered System Monitoring
- Threshold Detectors
- Window Comparators
- Oscillator Circuits
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1841CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1841CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1841IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1841IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LTC1841CS8#PBF | PRODUCTION | |
LTC1841CS8#TRPBF | PRODUCTION | |
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC1841CS8#PBF | PRODUCTION | |
LTC1841CS8#TRPBF | PRODUCTION | |
LTC1841IS8#PBF | PRODUCTION | |
LTC1841IS8#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC1841CS8#PBF | PRODUCTION | |
LTC1841CS8#TRPBF | PRODUCTION | |
LTC1841IS8#PBF | PRODUCTION | |
LTC1841IS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC1841
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on ltc1841 yet. Have something to say?
Start a Discussion on EngineerZone®