LTC1706-82

PRODUCTION

VID Voltage Programmer for Intel VRM9.0/9.1

Part Models
2
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • Fully Compliant with the Intel VRM9.0/9.1 VID Specification
  • Programs Regulator Output Voltage from 1.10V to 1.85V in 25mV Steps
  • Programs ADI's Entire Family of DC/DC Converters
  • ±0.25% Accurate Voltage Divider
  • Built-In 40k Pull-Up Resistors on Program Inputs
  • Available in MSOP-10 Packaging
LTC1706-82
VID Voltage Programmer for Intel VRM9.0/9.1
VID Controlled High Current 4-Phase DC/DC Converter (Simplified Block Diagram) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1706-19
  • LTC1706-61
  • LTC1706-63
  • LTC1706-81
  • LTC1706-82
  • LTC1706-85
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc1706-82 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed