LTC1569-7
LTC1569-7
PRODUCTIONLinear Phase, DC Accurate, Tunable, 10th Order Lowpass Filter
- Part Models
- 4
- 1ku List Price
- Starting From $8.50
Viewing:
Part Details
- One External R Sets Cutoff Frequency
- Root Raised Cosine Response
- Up to 300kHz Cutoff on a Single 5V Supply
- Up to 150kHz Cutoff on a Single 3V Supply
- 10th Order, Linear Phase Filter in an SO-8
- DC Accurate, VOS(MAX) = 5mV
- Low Power Modes
- Differential or Single-Ended Inputs
- 80dB CMRR (DC)
- 80dB Signal-to-Noise Ratio, VS = 5V
- Operates from 3V to ±5V Supplies
The LTC1569-7 is a 10th order lowpass filter featuring linear phase and a root raised cosine amplitude response. The high selectivity of the LTC1569-7 combined with its linear phase in the passband makes it suitable for filtering both in data communications and data acquisition sytems. Furthermore, its root raised cosine response offers the optimum pulse shaping for PAM data communications. The filter attenuation is 50dB at 1.5 • fCUTOFF, 60dB at 2 • fCUTOFF, and in excess of 80dB at 6 • fCUTOFF. DC-accuracy-sensitive applications benefit from the 5mV maximum DC offset.
The LTC1569-7 is the first sampled data filter which does not require an external clock yet its cutoff frequency can be set with a single external resistor with a typical accuracy of 3.5% or better. The external resistor programs an internal oscillator whose frequency is divided by either 1, 4 or 16 prior to being applied to the filter network. Pin 5 determines the divider setting. Thus, up to three cutoff frequencies can be obtained for each external resistor value. Using various resistor values and divider settings, the cutoff frequency can be programmed over a range of seven octaves. Alternatively, the cutoff frequency can be set with an external clock and the clock-to-cutoff frequency ratio is 32:1. The ratio of the internal sampling rate to the filter cutoff frequency is 64:1.
The LTC1569-7 is fully tested for a cutoff frequency of 256kHz/128kHz with single 5V/3V supply although up to 300kHz cutoff frequencies can be obtained.
The LTC1569-7 features power savings modes and it is available in an SO-8 surface mount package.
Applications
- Data Communication Filters for 3V Operation
- Linear Phase and Phase Matched Filters for I/Q Signal Processing
- Pin Programmable Cutoff Frequency Lowpass Filters
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1569CS8-7#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1569CS8-7#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1569IS8-7#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1569IS8-7#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LTC1569CS8-7#PBF | PRODUCTION | |
LTC1569CS8-7#TRPBF | PRODUCTION | |
LTC1569IS8-7#PBF | PRODUCTION | |
LTC1569IS8-7#TRPBF | PRODUCTION | |
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC1569CS8-7#PBF | PRODUCTION | |
LTC1569CS8-7#TRPBF | PRODUCTION | |
LTC1569IS8-7#PBF | PRODUCTION | |
LTC1569IS8-7#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC1569CS8-7#PBF | PRODUCTION | |
LTC1569CS8-7#TRPBF | PRODUCTION | |
LTC1569IS8-7#PBF | PRODUCTION | |
LTC1569IS8-7#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Silicon Oscillators 2 | ||
LTC6900 | PRODUCTION | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |
LTC6930-X.XX | 32.768kHz to 8.192MHz Precision µPower Oscillators |