LTC1569-6

PRODUCTION

Linear Phase, DC Accurate, Low Power, 10th Order Lowpass Filter

Part Models
4
1ku List Price
Starting From $7.87

Part Details

  • One External R Sets Cutoff Frequency
  • Root Raised Cosine Response
  • 3mA Supply Current with a Single 3V Supply
  • Up to 64kHz Cutoff on a Single 3V Supply
  • 10th Order, Linear Phase Filter in an SO-8
  • DC Accurate, VOS(MAX) = 5mV
  • Low Power Modes
  • Differential or Single-Ended Inputs
  • 80dB CMRR (DC)
  • 82dB Signal-to-Noise Ratio, VS = 5V
  • Operates from 3V to ±5V Supplies
LTC1569-6
Linear Phase, DC Accurate, Low Power, 10th Order Lowpass Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC626A-A

LTC1569CS8-6 | DC Accurate, Tunable, Low Pass Filter

Product Details

DC626A-A: Demo Board for the LTC1569-6 Linear Phase, DC Accurate, Low Power, 10th Order Low Pass Filter.

DC626A-A
LTC1569CS8-6 | DC Accurate, Tunable, Low Pass Filter

Latest Discussions

No discussions on LTC1569-6 yet. Have something to say?

Start a Discussion on EngineerZone®