LTC1566-1

PRODUCTION

Low Noise 2.3MHz Continuous Time Lowpass Filter

Part Models
4
1ku List Price
Starting From $7.07

Part Details

  • 7th Order, 2.3MHz Lowpass Filter in an SO-8
  • 62µVRMS Input Referred Noise
  • Operates on a Single 5V or a ±5V Supply
  • Differential Inputs and Outputs
  • Low Offset (3mV typical, 10mVMAX)
  • Adjustable Output Common Mode Voltage
  • 40dB Attenuation at 1.5 x fCUTOFF
  • Requires No External Components
LTC1566-1
Low Noise 2.3MHz Continuous Time Lowpass Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Latest Discussions

No discussions on LTC1566-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed