LTC1565-31

PRODUCTION

650kHz Continuous Time, Linear Phase Lowpass Filter

Part Models
4
1ku List Price
Starting From $4.57
Viewing:

Part Details

  • 7th Order, 650kHz Linear Phase Filter in an SO-8
  • Differential Inputs and Outputs
  • Operates on a Single 5V or a ±5V Supply
  • Low Offset: 5mV Typical
  • 75dB THD and SNR
  • 78dB SNR
  • Shutdown Mode
  • Requires No External Components
  • Requires No External Clock Signal
LTC1565-31
650kHz Continuous Time, Linear Phase Lowpass Filter
Single 5V Supply, Differential 650kHz Lowpass Filter Frequency Response Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1565
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc1565-31 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed