LTC1562-2

PRODUCTION

Very Low Noise, Low Distortion Active RC Quad Universal Filter

Part Models
4
1ku List Price
Starting From $12.81

Part Details

  • Continuous Time—No Clock
  • Four 2nd Order Filter Sections, 20kHz to 300kHz Center Frequency
  • Butterworth, Chebyshev, Elliptic or Equiripple Delay Response
  • Lowpass, Bandpass, Highpass Responses
  • 99dB Typical S/N, ±5V Supply (Q = 1)
  • 93dB Typical S/N, Single 5V Supply (Q = 1)
  • Rail-to-Rail Input and Output Voltages
  • DC Accurate to 3mV (Typ)
  • ±0.5% Typical Center Frequency Accuracy
  • “Zero-Power” Shutdown Mode
  • Single or Dual Supply, 5V to 10V Total
  • Resistor-Programmable fO, Q, Gain
LTC1562-2
Very Low Noise, Low Distortion Active RC Quad Universal Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1562
  • LTC1562-2
  • LTC1562A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC266B-B

LTC1562CG-2 | Very-Low-Noise, Low Distortion Quad Universal Filter

Product Details

Demonstration circuit DC266B-A is for the evaluation of 8th order filter circuits using an LTC1562 (no dash) and DC266B-B for an LTC1562-2. LTC1562 and LTC1562-2 are quad 2nd order active-RC filter building blocks. Each 2nd order section has an integrator trimmed with internal capacitors and resistors to 100kHz and 200 kHz for the LTC1562 and LTC1562-2 respectively. The trimmed frequency error is ±0.6% for the LTC1562A and ±1.5% for the LTC1562-2. The LTC1562 or LTC1562-2 2nd order sections can be configured with external resistors to implement lowpass, bandpass or highpass filters.

DC266B-B
LTC1562CG-2 | Very-Low-Noise, Low Distortion Quad Universal Filter

Latest Discussions

No discussions on LTC1562-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed