LTC1560-1

PRODUCTION

1MHz/500kHz Continuous Time Low Noise, Lowpass Elliptic Filter

Part Details

  • 5th Order, 1MHz Elliptic Filter in SO-8 Package
  • Pin Selectable 1MHz/500kHz Cutoff Frequency
  • Signal-to-Noise Ratio (SNR): 75dB
  • Signal-to-Noise Ratio with –63dB THD: 69dB
  • Passband Ripple (fCUTOFF = 1MHz): ±0.3dB
  • Stopband Attenuation Better Than 60dB
  • No External Components Required
LTC1560-1
1MHz/500kHz Continuous Time Low Noise, Lowpass Elliptic Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Latest Discussions

No discussions on LTC1560-1 yet. Have something to say?

Start a Discussion on EngineerZone®