LTC1542

PRODUCTION

Micropower Op Amp, Comparator and Reference

Part Models
12
1ku List Price
Starting From $1.77
Viewing:

Part Details

  • Quiescent Current: 5µA Typ
  • Outputs Swing Rail-to-Rail
  • Low Op Amp Offset Voltage: 700µV Max
  • Reference Output Drives 0.01µF Capacitor
  • Internal 1.2V ±0.4% Reference Output (LTC1541)
  • Low Input Bias Current: 1nA Max
  • Reference Output Can Source Up to 2mA
  • Internal ±2.25mV Comparator Hysteresis
  • Comparator and Op Amp Input Range Includes Ground
  • Op Amp Capable of Driving Up to 1000pF Load
  • Unity-Gain Stable and 12kHz Bandwidth
  • 2.5V to 12.6V Supply Voltage Range
  • Pin Compatible Upgrade for MAX951/MAX953
  • Available in 3mm × 3mm × 0.8mm DFN Package
LTC1542
Micropower Op Amp, Comparator and Reference
Pilot Light Flame Detector with Low-Battery Lockout Op Amp VOS Distribution, VCM = 2.5V, SO-8 Package Total of 839 Units Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1542
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1542 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed