LTC1541

PRODUCTION

Micropower Op Amp, Comparator and Reference

Part Models
13
1ku List Price
Starting From $2.19

Part Details

  • Quiescent Current: 5µA Typ
  • Outputs Swing Rail-to-Rail
  • Low Op Amp Offset Voltage: 700µV Max
  • Reference Output Drives 0.01µF Capacitor
  • Internal 1.2V ±0.4% Reference Output (LTC1541)
  • Low Input Bias Current: 1nA Max
  • Reference Output Can Source Up to 2mA
  • Internal ±2.25mV Comparator Hysteresis
  • Comparator and Op Amp Input Range Includes Ground
  • Op Amp Capable of Driving Up to 1000pF Load
  • Unity-Gain Stable and 12kHz Bandwidth
  • 2.5V to 12.6V Supply Voltage Range
  • Pin Compatible Upgrade for MAX951/MAX953
  • Available in 3mm × 3mm × 0.8mm DFN Package
LTC1541
Micropower Op Amp, Comparator and Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC601A
LTC1541CDD | Micro-Power Combination Op Amp, Comparator and Voltage Reference in DFN Package

Latest Discussions

Recently Viewed