LTC1478

PRODUCTION

Single and Dual Protected High Side Switches

Part Details

  • Extremely Low RDS(ON) Switch: 0.07Ω
  • No Parasitic Body Diode
  • Built-In Short-Circuit Protection: 2A
  • Built-In Thermal Overload Protection
  • Operates from 2.7V to 5.5V
  • Inrush Current Limited
  • Ultralow Standby Current: 0.01µA
  • Built-In Charge Pump
  • Controlled Rise and Fall Times: tR = 1ms
  • Dual Switch in Narrow 16-Pin SO Package
LTC1478
Single and Dual Protected High Side Switches
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1478
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1478 yet. Have something to say?

Start a Discussion on EngineerZone®