LTC1445

PRODUCTION

Ultralow Power Quad Comparators with Reference

Part Details

  • Ultralow Quiescent Current: 8.5μA Max
  • Reference Output Drives 0.01μF Capacitor
  • Adjustable Hysteresis (LTC1444/LTC1445)
  • Wide Supply Range
    Single: 2V to 11V
    Dual: ±1V to ±5.5V
  • Input Voltage Range Includes the Negative Supply
  • TTL/CMOS Compatible Outputs
  • Propagation Delay: 12μs (Typ) (10mV Overdrive)
  • No Crowbar Current
  • 40mA Continuous Source Current
  • Pin Compatible Upgrades for MAX924 (LTC1443)
  • Low Profile (5mm × 4mm × 0.8mm) DFN Package
LTC1445
Ultralow Power Quad Comparators with Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1445
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed