LTC1442

PRODUCTION

Ultralow Power Single/Dual Comparator with Reference

Part Models
7
1ku List Price
Starting From $2.71

Part Details

  • Ultralow Quiescent Current: 3.5µA Typ
  • Reference Output Drives 0.01µF Capacitor
  • Adjustable Hysteresis
  • Wide Supply Range:
    • Single: 2V to 11V
    • Dual: ±1V to ±5.5V
  • Input Voltage Range Includes the Negative Supply
  • TTL/CMOS Compatible Outputs
  • 12µs Propagation Delay with 10mV Overdrive
  • No Crowbar Current
  • 40mA Continuous Source Current
  • Pin Compatible Upgrades for MAX923/933
  • 8-Pin DIP and SO-8 Package
LTC1442
Ultralow Power Single/Dual Comparator with Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1442
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed