LTC1264

PRODUCTION

High Speed, Quad Universal Filter Building Block

Part Models
3
1ku List Price
Starting From $13.96

Part Details

  • High Speed, Up to 250kHz Center Frequency
  • Four Identical Filters in a 0.3 Inches
  • Clock-to-Center Frequency Ratio of 20:1
  • Double-Sampling, Improved Aliasing
  • Operates from ±2.37V to ±8V Power Supplies
  • Customized Version with Internal Resistors Available
  • Low Noise
  • Low Harmonic Distortion
  • Available in 24-Pin DIP and SO Wide Packages
LTC1264
High Speed, Quad Universal Filter Building Block
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1264 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed