LTC1164

PRODUCTION

Low Power, Low Noise, Quad Universal Filter Building Block

Part Details

  • Low Power
  • 4 Filters in a 0.3 Inch Wide Package
  • 1/2 the Noise of the LTC1059, 60, 61 Devices
  • Wide Output Swing
  • Clock-to-Center Frequency Ratios of 50:1 and 100:1
  • Operates from ±2.37V to ±8V Power Supplies
  • Customized Version with Internal Resistors Available
  • Ratio of 50:1 and 100:1 Simultaneously Available
LTC1164
Low Power, Low Noise, Quad Universal Filter Building Block
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed