LTC1069-6

PRODUCTION

Single Supply, Very Low Power, Elliptic Lowpass Filter

Part Models
4
1ku List Price
Starting From $5.98

Part Details

  • 8th Order Elliptic Filter in SO-8 Package
  • Single 3V Operation:
    • Supply Current: 1mA (Typ)
    • fCUTOFF: 14kHz (Max)
    • S/N Ratio: 72dB
  • Single 5V Operation:
    • Supply Current: 1.2mA (Typ)
    • fCUTOFF: 20kHz (Max)
    • S/N Ratio: 79dB
  • ±0.1dB Passband Ripple Up to 0.9fCUTOFF (Typ)
  • 42dB Attenuation at 1.3fCUTOFF
  • 66dB Attenuation at 2.0fCUTOFF
  • 70dB Attenuation at 2.1fCUTOFF
  • Wide Dynamic Range, 75dB or More (S/N + THD), Under Single 5V Operation
  • Wideband Noise: 120µVRMS
  • Clock-to-fCUTOFF Ratio: 50:1
  • Internal Sample Rate: 100:1
LTC1069-6
Single Supply, Very Low Power, Elliptic Lowpass Filter
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1069-6 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed