LTC1068

PRODUCTION

Clock-Tunable, Quad Second Order, Filter Building Blocks

Part Models
18
1ku List Price
Starting From $7.56

Part Details

  • Four Identical 2nd Order Filter Sections in an SSOP Package
  • 2nd Order Section Center Frequency Error:
    • ±0.3% Typical and ±0.8% Maximum
  • Low Noise per 2nd Order Section, Q ≤ 5:
    • LTC1068-200 50µVRMS, LTC1068 50µVRMS
    •  LTC1068-50 70µVRMS, LTC1068-25 90µVRMS
  • Low Power Supply Current: 4.5mA, Single 5V, LTC1068-50
  • Operation with ±5V Power Supply, Single 5V Supply or Single 3.3V Supply
LTC1068
Clock-Tunable, Quad Second Order, Filter Building Blocks
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LTC1068
  • LTC1068-200
  • LTC1068-25
  • LTC1068-50
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC104B-B
LTC1068-200CG | Universal Low Noise 8th Order Filter Building Block (200:1, fc to 25KHz)
DC104B-C
LTC1068-25CG | Universal High Speed 8th Order Filter Building Block (25:1, fc to 200KHz)
DC104B-D
LTC1068-50CG | Universal Low Power 8th Order Filter Building Block (50:1, fc to 25KHz)
DC104B-A
LTC1068CG | Universal Low Noise 8th Order Filter Building Block (100:1, fc to 50KHz)

Latest Discussions

Recently Viewed