LTC1066-1
LTC1066-1
PRODUCTION14-Bit DC Accurate Clock-Tunable, 8th Order Elliptic or Linear Phase Lowpass Filter
- Part Models
- 2
- 1ku List Price
- Starting From $29.96
Viewing:
Part Details
- DC Gain Linearity: 14 Bits
- Maximum DC Offset: ±1.5mV
- DC Offset TempCo: 7µV/°C
- Device Fully Tested at fCUTOFF = 80kHz
- Maximum Cutoff Frequency: 120kHz (VS = ±8V)
- Drives 1kΩ Load with 0.02% THD or Better
- Signal-to-Noise Ratio: 90dB
- Input Impedance: 500MΩ
- Selectable Elliptic or Linear Phase Response
- Operates from Single 5V up to ±8V Power Supplies
- Available in an 18-Pin SO Wide Package
The LTC1066-1 is an 8th order elliptic lowpass filter which simultaneously provides clock-tunability and DC accuracy. The unique and proprietary architecture of the filter allows 14 bits of DC gain linearity and a maximum of 1.5mV DC offset. An external RC is required for DC accurate operation. With ±7.5V supplies, a 20k resistor and a 1µF capacitor, the cutoff frequency can be tuned from 800Hz to 100kHz. A clock-tunable 10Hz to 100kHz operation can also be achieved (see Typical Application section).
The filter does not require any external active components such as input/output buffers. The input/output impedance is 500MΩ/0.1Ω and the output of the filter can source or sink 40mA. When pin 8 is connected to V+ , the clock-to-cutoff frequency ratio is 50:1 and the input signal is sampled twice per clock cycle to lower the risk of aliasing. For frequencies up to 0.75fCUTOFF , the passband ripple is ±0.15dB. The gain at fCUTOFF is -1dB and the filter’s stopband attenuation is 80dB at 2.3fCUTOFF . Linear phase operation is also available with a clock-to-cutoff frequency ratio of 100:1 when pin 8 is connected to ground.
The LTC1066-1 is available in an 18-pin SO Wide package..
Applications
- Instrumentation
- Data Acquisition Systems
- Anti-Aliasing Filters
- Smoothing Filters
- Audio Signal Processing
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1066-1CSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
LTC1066-1CSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
LTC1066-1CSW#PBF | ||
LTC1066-1CSW#TRPBF |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Silicon Oscillators 2 | ||
LTC6900 | PRODUCTION | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |
LTC6930-X.XX | 32.768kHz to 8.192MHz Precision µPower Oscillators |
Evaluation Kits
Latest Discussions
No discussions on LTC1066-1 yet. Have something to say?
Start a Discussion on EngineerZone®