LTC1065

PRODUCTION

DC Accurate, Clock-Tunable Linear Phase 5th Order Bessel Lowpass Filter

Part Models
6
1ku List Price
Starting From $8.12
Viewing:

Part Details

  • Clock-Tunable Cutoff Frequency
  • 1mV DC Offset (Typical)
  • 80dB CMR (Typical)
  • Internal or External Clock
  • 50µVRMS Clock Feedthrough
  • 100:1 Clock-to-Cutoff Frequency Ratio
  • 80µVRMS Total Wideband Noise
  • 0.004% Noise THD at 2VRMS Output Level
  • 50kHz Maximum Cutoff Frequency
  • Cascadable for Faster Roll-Off
  • Operates from ±2.375 to µ8V Power Supplies
  • Self-Clocking with 1 RC
LTC1065
DC Accurate, Clock-Tunable Linear Phase 5th Order Bessel Lowpass Filter
3.4kHz Single 5V Supply Bessel Lowpass Filter Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1065 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed