LTC1064

PRODUCTION

Low Noise, Fast, Quad Universal Filter Building Block

Part Models
3
1ku List Price
Starting From $10.84
Viewing:

Part Details

  • Four Filters in a 0.3 Inch Wide Package
  • Maximum Center Frequency: 140kHz
  • Customized Version with Internal Resistors Available
  • One Half the Noise of the LTC1059/LTC1060/ LTC1061 Devices
  • Maximum Clock Frequency: 7MHz
  • Clock-to-Center Frequency Ratio of 50:1 and 100:1 Simultaneously Available
  • Power Supplies: ±2.375V to ±8V
  • Low Offsets
  • Low Harmonic Distortion
  • Available in 24-Pin DIP and SO Wide Packages
LTC1064
Low Noise, Fast, Quad Universal Filter Building Block
Clock-Tunable 8th Order Cauer Lowpass Filter with fCUTOFF up to 100kHz Gain vs Frequency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc1064 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed