LTC1064-4

PRODUCTION

Low Noise, 8th Order, Clock Sweepable Cauer Lowpass Filter

Part Models
3
1ku List Price
Starting From $18.33
Viewing:

Part Details

  • 8th Order Filter in a 14-Pin Package
  • 80dB or More Stopband Attenuation
    at 2 x fCUTOFF
  • 50:1 fCLK to fCUTOFF Ratio (Cauer)
  • 100:1 fCLK to f-3dB Ratio (Transitional)
  • 135µVRMS Total Wideband Noise
  • 0.03% THD or Better
  • 100kHz Maximum fCUTOFF Frequency
  • Operates up to ±8V Power Supplies
  • Input Frequency Range up to 50 Times the Filter Cutoff Frequency
LTC1064-4
Low Noise, 8th Order, Clock Sweepable Cauer Lowpass Filter
8th Order Clock Sweepable Lowpass Elliptic Filter Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc1064-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed