LTC1064-1
LTC1064-1
PRODUCTIONLow Noise, 8th Order, Clock Sweepable Elliptic Lowpass Filter
- Part Models
- 4
- 1ku List Price
- Starting From $16.52
Viewing:
Part Details
- 8th Order Filter in a 14-Pin Package
- No External Components
- 100:1 Clock to Center Ratio
- 150µVRMS Total Wideband Noise
- 0.03% THD or Better
- 50kHz Maximum Corner Frequency
- Operates from ±2.37V to ±8V Power Supplies
- Passband Ripple Guaranteed Over Full Military Temperature Range
The LTC1064-1 is an 8th order, clock sweepable elliptic (Cauer) lowpass switched capacitor filter. The passband ripple is typically ±0.15dB, and the stopband attenuation at 1.5 times the cutoff frequency is 68dB or more.
An external TTL or CMOS clock programs the value of the filter's cutoff frequency. The clock to cutoff frequency ratio is 100:1.
No external components are needed for cutoff frequencies up to 20kHz. For cutoff frequencies over 20kHz two low value capacitors are required to maintain passband flatness. The LTC1064-1 features low wideband noise and low harmonic distortion even for input voltages up to 3VRMS. In fact the LTC1064-1 overall performance completes with equivalent multiple op amp RC active realizations.
The LTC1064-1 is available in a 14-pin DIP or 16-pin surface mounted SW package.
The LTC1064-1 is pin compatible with the LTC1064-2.
Applications
- Antialiasing Filters
- Telecom PCM Filters
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1064-1ACN#PBF | 14-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1064-1CN#PBF | 14-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1064-1CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
LTC1064-1CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LTC1064-1ACN#PBF | PRODUCTION | |
LTC1064-1CN#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LTC1064-1ACN#PBF | PRODUCTION | |
LTC1064-1CN#PBF | PRODUCTION | |
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
LTC1064-1CSW#PBF | ||
LTC1064-1CSW#TRPBF |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Silicon Oscillators 2 | ||
LTC6900 | PRODUCTION | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |
LTC6930-X.XX | 32.768kHz to 8.192MHz Precision µPower Oscillators |
Latest Discussions
No discussions on LTC1064-1 yet. Have something to say?
Start a Discussion on EngineerZone®