LTC1060
LTC1060
PRODUCTIONUniversal Dual Filter Building Block
- Part Models
- 4
- 1ku List Price
- Starting From $4.95
Viewing:
Part Details
- Guaranteed Filter Specification for ±2.37V and ±5V Supply
- Operates up to 30kHz
- Low Power and 88dB Dynamic Range at ±2.5V Supply
- Center Frequency Q Product up to 1.6MHz
- Guaranteed Offset Voltages
- Guaranteed Clock to Center Frequency Accuracy over Temperature
- 0.3% for LTC1060A
- 0.8% for LTC1060
- Guaranteed Q Accuracy Over Temperature
- Low Temperature Coefficient of Q and Center Frequency
- Low Crosstalk, 70dB
- Clock Inputs TTL and CMOS Compatible
The LTC1060 consists of two high performance, switched capacitor filters. Each filter, together with 2 to 5 resistors, can produce various 2nd order filter functions such as lowpass, bandpass, highpass notch and allpass. The center frequency of these functions can be tuned by an external clock or by an external clock and resistor ratio. Up to 4th order full biquadratic functions can be achieved by cascading the two filter blocks. Any of the classical filter configurations (like Butterworth, Chebyshev, Bessel, Cauer) can be formed.
The LTC1060 operates with either a single or dual supply from ±2.37V to ±8V. When used with low supply (i.e. single 5V supply), the filter typically consumes 12mW and can operate with center frequencies up to 10kHz. With ±5V supply, the frequency range extends to 30kHz and very high Q values can also be obtained.
The LTC1060 is manufactured by using an enhanced LTCMOS™ silicon gate process. Because of this, low offsets, high dynamic range, high center frequency Q product and excellent temperature stability are obtained.
The LTC1060 is pinout compatible with MF10.
Applications
- Single 5V Supply Medium Frequency Filters
- Very High Q and High Dynamic Range Bandpass, Notch Filters
- Tracking Filters
- Telecom Filters
Documentation
Data Sheet 1
Reliability Data 1
Application Note 3
Technical Articles 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1060ACN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1060CN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1060CSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
LTC1060CSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
LTC1060ACN#PBF | PRODUCTION | |
LTC1060CN#PBF | PRODUCTION | |
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
LTC1060CSW#PBF | PRODUCTION | |
LTC1060CSW#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Silicon Oscillators 2 | ||
LTC6900 | PRODUCTION | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |
LTC6930-X.XX | 32.768kHz to 8.192MHz Precision µPower Oscillators |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC1060
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1060 yet. Have something to say?
Start a Discussion on EngineerZone®