LTC1059

PRODUCTION

High Performance Switched Capacitor Universal Filter

Part Models
3
1ku List Price
Starting From $4.90

Part Details

  • All Filter Parameters Guaranteed over Temperature
  • Wide Center Frequency Range (0.1Hz to 40kHz)
  • Low Noise Wide Dynamic Range
  • Guaranteed Operation for ±2.37V and ±5V Supply
  • Low Power Consumption
  • Guaranteed Clock-to-Center Frequency Accuracy of 0.8% (LTC1059A)
  • Guaranteed Low Offset Voltages over Temperature
  • Very Low Center Frequency and Q Tempco
  • Clock Input T2L or CMOS Compatible
  • Separate Highpass (or Notch or Allpass), Bandpass, Lowpass Outputs
LTC1059
High Performance Switched Capacitor Universal Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6900 PRODUCTION Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed