LTC1040
ObsoleteDual Micropower Comparator
Part Details
- Micropower 1.5µW (1 Sample/Second)
- Power Supply Flexibility
- Single Supply 2.8V to 16V
- Split Supply ±2.8V to ±8V
- Guaranteed Max Offset 0.75mV
- Guaranteed Max Tracking Error Between Input Pairs ± 0.1%
- Input Common Mode Range to Both Supply Rails
- TTL/CMOS Compatible with ±5V or Single 5V Supply
- Input Errors are Stable with Time and Temperature
The LTC1040 is a monolithic CMOS dual comparator manufactured using Analog Devices' enhanced LTCMOS™ silicon gate process. Extremely low operating power levels are achieved by internally switching the comparator ON for short periods of time. The CMOS output logic holds the output information continuously while not consuming any power.
In addition to switching power ON, a switched output is provided to drive external loads during the comparator’s active time. This allows not only low comparator power, but low total system power.
Sampling is controlled by an external strobe input or an internal oscillator. The oscillator frequency is set by an external RC network.
Each comparator has a unique input structure, giving two differential inputs. The output of the comparator will be high if the algebraic sum of the inputs is positive and low if the algebraic sum of the inputs is negative.
Applications
- Battery-Powered Systems
- Remote Sensing
- Window Comparator
- BANG-BANG Controllers
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1040
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1040 yet. Have something to say?
Start a Discussion on EngineerZone®