LT8698S
LT8698S-1

RECOMMENDED FOR NEW DESIGNS

5V 3A Output, 42V Input USB Charger with Cable Drop Compensation and Dataline Protection

Part Models
16
1ku List Price
Starting From $3.47

Part Details

  • Wide VIN Range Up to 42V
  • Programmable Cable Drop Compensation Provides Accurate 5V Regulation to Remote USB Sockets
  • High Speed USB 2.0 Compliant Dataline Switches
  • Selectable Charger Profiles Including Major Vendors’ and USB BC 1.2 Profiles
  • Silent Switcher®2 Technology and Selectable Spread-Spectrum Modulation Provide Ultralow EMI
  • Programmable and Synchronizable Switching Frequency 300kHz to 3MHz
  • Robust Dataline Protection
    • Tolerant of Short Condition Up to 20V
    • ESD Protected Up to IEC61000-4-2 8kV Contact Discharge and 15kV Air Discharge
  • Available Status and Fault Output Pins
  • Selectable Forced Continuous or Pulse-Skipping Modes
  • Small 4mm × 6mm × 0.94mm LQFN Package with 0.75mm Spacing from VIN to GND Pins
  • AEC-Q100 Qualified for Automotive Applications
LT8698S
LT8698S-1
5V 3A Output, 42V Input USB Charger with Cable Drop Compensation and Dataline Protection
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8698S
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2688A

LT8698S/LT8698S-1 | 5V 3A, 42V Input USB Charger with Cable Drop Compensation and Data Line Protection

Product Details

Demonstration circuit 2688A is a USB charger designed to power the 5V USB VBUS rail with up to 3A from an input voltage as high as 42V. The DC2688A circuit features the LT8698S/LT8698S-1, which is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator which features the second-generation Silent Switcher® technology that minimizes EMI and reduces PCB layout sensitivity. The LT8698S/LT8698S-1 supports a wide variety of portable device charger profiles including USB BC 1.2 CDP, DCP, and SDP as well as common proprietary charger profiles, all of which can be easily evaluated using the DC2688A demo board. The LT8698S/LT8698S-1 also features high speed USB 2.0 compliant data line switches, robust data line protection, and programmable cable drop compensation which maintains accurate 5V VBUS regulation even when USB sockets are separated from the LT8698S/LT8698S-1 by a long cable. These features make the LT8698S/LT8698S-1 well suited for automotive USB host applications.

There are two assembly versions. The DC2688A-A features the LT8698S, while the DC2688A-B features the LT8698S-1. The difference is that the LT8698S includes VIN hot loop capacitors inside the IC package for improved EMI/EMC performance, while the LT8698S-1 does not include these capacitors.

DC2688A
LT8698S/LT8698S-1 | 5V 3A, 42V Input USB Charger with Cable Drop Compensation and Data Line Protection

Latest Discussions

No discussions on LT8698S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed