LT6604-2.5
LT6604-2.5
RECOMMENDED FOR NEW DESIGNSDual Very Low Noise, Differential Amplifier and 2.5MHz Lowpass Filter
- Part Models
- 4
- 1ku List Price
- Starting From $7.73
Viewing:
Part Details
- Dual Differential Amplifier with 2.5MHz Lowpass Filters
- 4th Order Filters
- Approximates Chebyshev Response
- Guaranteed Phase and Gain Matching
- Resistor-Programmable Differential Gain
- >86dB Signal-to-Noise (3V Supply, 1VRMS Output)
- Low Distortion (1MHz, 1VRMS Output, 800Ω Load)
- HD2: 92dBc
- HD3: 88dBc
- Specified for Operation with 3V, 5V and ±5V Supplies
- Fully Differential Inputs and Outputs
- Adjustable Output Common Mode Voltage
- Small 4mm × 7mm × 0.75mm QFN Package
The LT6604-2.5 consists of two matched, fully differential amplifiers, each with a 4th order, 2.5MHz lowpass filter. The fixed frequency lowpass filter approximates a Chebyshev response. By integrating a filter and a differential amplifier, distortion and noise are made exceptionally low. At unity gain, the measured in-band signal-to-noise ratio is an impressive 86dB. At higher gains, the input referred noise decreases, allowing the part to process smaller input differential signals without significantly degrading the signal-to-noise ratio.
Gain and phase are well matched between the two channels. Gain for each channel is independently programmed using two external resistors. The LT6604-2.5 enables level shifting by providing an adjustable output common mode voltage, making it ideal for directly interfacing to ADCs. The LT6604-2.5 is fully specified for 3V operation. The differential design enables outstanding performance up to a 4VP-P signal level for a single 3V supply.
See the back page of this datasheet for a complete list of related single and dual differential amplifiers with integrated 2.5MHz to 20MHz lowpass filters.
Applications
- Dual Differential ADC Driver and Filter
- Single-Ended to Differential Converter
- Matched, Dual, Differential Gain or Filter Stage
- Common Mode Translation of Differential Signals
- High Speed ADC Antialiasing and DAC Smoothing in Wireless Infrastructure or Networking Applications
- High Speed Test and Measurement Equipment
- Medical Imaging
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT6604CUFF-2.5#PBF | 32-Lead QFN (4mm x 7mm x 0.75mm w/ EP) | ||
LT6604CUFF-2.5#TRPBF | 32-Lead QFN (4mm x 7mm x 0.75mm w/ EP) | ||
LT6604IUFF-2.5#PBF | 32-Lead QFN (4mm x 7mm x 0.75mm w/ EP) | ||
LT6604IUFF-2.5#TRPBF | 32-Lead QFN (4mm x 7mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolEvaluation Kits
Latest Discussions
No discussions on LT6604-2.5 yet. Have something to say?
Start a Discussion on EngineerZone®