LT6600-15

PRODUCTION

Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter

Part Models
4
1ku List Price
Starting From $4.18

Part Details

  • Programmable Differential Gain via Two External Resistors
  • Adjustable Output Common Mode Voltage
  • Operates and Specified with 3V, 5V, ±5V Supplies
  • 0.5dB Ripple 4th Order Lowpass Filter with 15MHz Cutoff
  • 76dB S/N with 3V Supply and 2VP-P Output
  • Low Distortion, 2VP-P, 800Ω Load, VS = 3V
    • 1MHz: 86dBc 2nd, 90dBc 3rd
    • 10MHz: 63dBc 2nd, 69dBc 3rd
  • Fully Differential Inputs and Outputs
  • Compatible with Popular Differential Amplifier Pinouts
  • SO-8 Package
LT6600-15
Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6600-10
  • LT6600-15
  • LT6600-2.5
  • LT6600-20
  • LT6600-5

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC962A-D

LT6600-15 Frequency (Fc) = 15MHz

Product Details

DC962A-D: Demo Board for the LT6600-15 Very Low Noise, Differential Amplifier and 15MHz Lowpass Filter.

DC962A-D
LT6600-15 Frequency (Fc) = 15MHz

Latest Discussions

No discussions on LT6600-15 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed