LT3965
LT3965-1

PRODUCTION

8-Switch Matrix LED Dimmer

Part Models
16
1ku List Price
Starting From $4.72

Part Details

  • Eight Independent 17V 330mΩ NMOS Switches
  • Independent On/Off/Dimming Control of 1 to 4 LEDs for Each Switch
  • I2C Multidrop Serial Interface with Programmable Open LED and Shorted LED Fault Reporting
  • 16 Unique I2C Addresses
  • VDD Range: 2.7V to 5.5V and VIN Range: 8V to 60V
  • Digital Programmable 256:1 PWM Dimming
  • Fade Transition Between PWM Dimming States
  • Optional Internal Clock Generator or External Clock Source for PWM Dimming
  • Open LED Overvoltage Protection
  • Flicker Free PWM Dimming
  • AEC-Q100 Qualified for Automotive Applications
LT3965
LT3965-1
8-Switch Matrix LED Dimmer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
DC2218A

LT3965EFE/LT3797 Demo Board | 2-String Buck LED Driver with Matrix LED Dimmer; 9V ≤ VIN ≤ 30V, up to 30VLED @ 500mA (8 LEDs/String)

Product Details

Demonstration circuit DC2218A is a matrix LED dimmer system featuring the LT3965 8-switch matrix LED dimmer IC. There are 16 500mA LEDs that can be individually turned on, off, or PWM dimmed with two 8-switch LED dimmer LT3965 ICs. The two strings of LEDs are driven with two buck LED driver outputs of the LT3797 triple LED controller IC. The third channel of the LT3797 serves as a 30V pre-boost voltage regulator to provide a proper input voltage to the two buck LED driver channels. DC2218A can be driven from a 9V to 30V input and can survive transients up to 36V.

DC2218A
LT3965EFE/LT3797 Demo Board | 2-String Buck LED Driver with Matrix LED Dimmer; 9V ≤ VIN ≤ 30V, up to 30VLED @ 500mA (8 LEDs/String)

Latest Discussions

Recently Viewed