LT3964

Obsolete

Dual 36V Synchronous 1.6A Buck LED Driver with I2C

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide Input Voltage Range: 4V to 36V
  • Two Independent 1.6A/40V Synchronous Bucks
  • I2C Interface for Internal True Color PWM Dimming (8192:1), Analog Dimming and Fault Reporting
  • 1000:1 External True Color PWM Dimming and 10:1 External Analog Dimming
  • PMOS Switch Driver for PWM and Output Disconnect
  • ±3% Constant Current Regulation
  • Adjustable Frequency: 200kHz to 2MHz
  • Frequency Synchronization with Clock Output
  • Programmable OPENLED Protection with Reporting
  • Short-Circuit Protection with Reporting
  • Programmable Undervoltage Lockout with Hysteresis
  • Internal Compensation
  • 9 Unique Device Addresses for I2C
  • Available in 5mm × 6mm 36-Lead QFN Package
LT3964
Dual 36V Synchronous 1.6A Buck LED Driver with I2C
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3964
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2424A

LT3964 Demo Board | VIN = 5V to 36V driving two separate LED strings (1ALED/~3.6VLED) at 2MHz

Product Details

The DC2424A is a 36V synchronous dual LED driver with I2C featuring the LT3964. It drives two separate LEDs (or channels of LEDs) at 1A when VIN is between 5V and 36V. DC2424A runs at 2MHz switching frequency. Its two channels can drive separate LED strings which can have different currents, voltages, or dimming ratios. It can be controlled with I2C communications or it can be run in non-I2C mode with proper ADDR pin settings. It is protected against both open and short LED conditions and reports the faults. In I2C mode, faults can be enabled or disabled. Up to 9 different DC2424As can be placed on the same I2C bus with unique addresses. A graphical user interface (GUI) is available through QuikEval when connected to a DC2026C Linduino® One demo circuit.

DC2424A
LT3964 Demo Board | VIN = 5V to 36V driving two separate LED strings (1ALED/~3.6VLED) at 2MHz

Latest Discussions

Recently Viewed