LT3952A

RECOMMENDED FOR NEW DESIGNS

60V LED Driver with 4A Switch Current

Part Models
12
1ku List Price
Starting From $3.48

Part Details

  • 4000:1 True Color PWM Dimming
  • 4A, 60V Internal DMOS Switch
  • Wide Input Voltage Range: 3V to 42V
  • 0V to 60V Output Current Regulation with Monitor
  • PMOS Switch Driver for PWM and Output Disconnect
  • LED Short-Circuit Protection and SHORTLED Flag
  • Internal Spread Spectrum Frequency Modulation
  • Constant-Current and Constant-Voltage Regulation 
  • Input Current Limit and Monitor
  • Adjustable Frequency: 200kHz to 3MHz, Synchronizable to an External Clock
  • 10:1 Analog Dimming
  • Programmable Open-LED Protection with OPENLED Flag
  • Programmable VIN Undervoltage and Overvoltage Lockout
  • Available in a 28-Lead TSSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT3952A
60V LED Driver with 4A Switch Current
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3952
  • LT3952A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2361A

LT3952AEFE Demo Board | 2MHz LED Driver, 8V ≤ VIN ≤ 28V, IOUT = 330mA at 40V

Product Details

Demonstration circuit DC2361A is a 2MHz 60V LED driver with internal 4A switch featuring the LT3952A monolithic LED driver. It accepts an input voltage from 8V to 28V (with transient to 36V) and boosts to a single string of LEDs up to 40V at 330mA. DC2361A features an integrated 4A switch, constant current and constant voltage output control as well as input current limit and monitoring.

eval board
DC2013A

LT3952AEFE Demo Board | CC/CV Boost LED Driver, 5V ≤ VIN ≤ 36V, VLED = VIN up to 50@ 330mA

Product Details

Demonstration Circuit DC2013A is a 60V LED driver with internal 4A switch featuring the LT3952A monolithic LED driver. It accepts an input voltage from 5V to 36V (with transient to 42V) and boosts to a single string of LEDs up to 50V LEDs at 330mA. DC2013A features an integrated 4A switch, constant-current and constant-voltage output control as well as input current limit and monitoring.

DC2361A
LT3952AEFE Demo Board | 2MHz LED Driver, 8V ≤ VIN ≤ 28V, IOUT = 330mA at 40V
DC2013A
LT3952AEFE Demo Board | CC/CV Boost LED Driver, 5V ≤ VIN ≤ 36V, VLED = VIN up to 50@ 330mA

Latest Discussions

Recently Viewed