LT3909

RECOMMENDED FOR NEW DESIGNS

2-String × 60mA, 2MHz Step-Up LED Driver with ±2% Current Matching

Part Models
8
1ku List Price
Starting From $3.02

Part Details

  • Up to 36V of LEDs, 2-String × 60mA LED Driver
  • Wide Input Range: 2.9V to 40V
  • Up to 40,000:1 PWM Dimming (250ns LED On-Time) (Independent of Leakage at VOUT)
  • ±2% LED Current Matching (Typ ±0.3%)
  • Integrated Schottky Diode
  • Internal 400mΩ, 40V, 1A Switch
  • Single Resistor Sets LED Current (10mA to 60mA) for Both High-Side Current Sources
  • Output Adapts to LED VF for Optimum Efficiency
  • LED Current Regulated Even for VIN > VOUT
  • Fault Flag + Protection for Open-LED and LED-Short-to- GND (Other String Remains in Regulation)
  • Programmable Maximum VOUT (Regulated)
  • Internal Compensation, Soft-Start and Thermal Regulation
  • Accurate EN/UVLO Threshold
  • Fixed 2MHz Switching Frequency
LT3909
2-String × 60mA, 2MHz Step-Up LED Driver with ±2% Current Matching
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3909
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2176A

LT3909EDD Demo Board | 2-String Boost LED Driver, 7V ≤ VIN ≤ 36V, VLED up to 35V @ 50mA (x2)

Product Details

Demonstration circuit 2176A features the LT3909, a 2-string × 50mA, 2MHz step-up LED driver with ±1.8% current matching. The LT3909 precisely regulates two LED strings for equal current, supports LED dimming that reduces brightness down to a 1/40,000 ratio, protects against faults and also reports faults. The LT3909 consists of a step-up converter with a fixed 2MHz switching frequency and current sources for the LED strings.


The maximum current in each LED string is 40mA. The ISET resistor can be changed to 20.0kΩ to program the string current to 50mA – see the data sheet for an application example with 50mA string current. Voltage feedback resistors optimize operation for LEDs that are 35V maximum. 


 


DC2176A
LT3909EDD Demo Board | 2-String Boost LED Driver, 7V ≤ VIN ≤ 36V, VLED up to 35V @ 50mA (x2)

Latest Discussions

No discussions on LT3909 yet. Have something to say?

Start a Discussion on EngineerZone®