LT3751

PRODUCTION

High Voltage Capacitor Charger Controller with Regulation

Part Models
8
1ku List Price
Starting From $4.37
Viewing:

Part Details

  • Charges Any Size Capacitor
  • Low Noise Output in Voltage Regulation Mode
  • Stable Operation Under a No-Load Condition
  • Integrated 2A MOSFET Gate Driver with Rail-to-Rail Operation for VCC ≤ 8V
  • Selectable 5.6V or 10.5V Internal Gate Drive Voltage Clamp
  • User-Selectable Over/Undervoltage Detect
  • Easily Adjustable Output Voltage
  • Primary or Secondary Side Output Voltage Sense
  • Wide Input VCC Voltage Range (5V to 24V)
  • Available in 20-Pin QFN 4mm × 5mm and 20-Lead TSSOP Packages
LT3751
High Voltage Capacitor Charger Controller with Regulation
Load Regulation and Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1322A

LT3751EUFD Demo Board | 8V VIN 40V; VOUT = 300V as a 400uF Capacitor Charger

Product Details

DC1322A: Demo Board for LT3751 High Voltage Capacitor Charger Controller with Regulation


 


DC1322A
LT3751EUFD Demo Board | 8V VIN 40V; VOUT = 300V as a 400uF Capacitor Charger
DC1322A Demo Board DC1322A Demo Board DC1322A Demo Board DC1322A Demo Board DC1322A - Schematic

Latest Discussions

Recently Viewed