LT3744

PRODUCTION

High Current Synchronous Step-Down LED Driver

Part Models
4
1ku List Price
Starting From $4.72

Part Details

  • Ideal for Driving Up to 40A LEDs
  • Up to 3000:1 PWM Dimming
  • 20:1 Analog Dimming
  • ±3% Current Regulation Accuracy
  • ±3% Voltage Regulation Accuracy
  • Unique Inverting Buck-Boost Topology Allows Grounded Heat Sink to Be Used for RGB LEDs
  • 3.3V to 36V Input Voltage Range
  • Peak Current Mode with DC LED Current Sensing
  • Open and Shorted LED Protection and Fault Reporting
  • Floating LED Driver Allows Single Power Solution to Drive Multicolor LEDs or Single LED with Three Different Regulated Currents
  • Thermally Enhanced 5mm × 6mm QFN 36-Lead Package
LT3744
High Current Synchronous Step-Down LED Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3744
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1930A

LT3744 Demo Board | Inverting Buck-Boost LED Driver, 3.3V ≤ VIN ≤ 30V, Drives 3 LEDs @ up to 12A

Product Details

Demonstration circuit 1930A is a high current synchronous inverting buck-boost LED driver featuring the LT3744. The unique drive stage used on the LT3744 allows the anodes of three LEDs to be connected together for better heat sinking in both the inverting buck-boost configuration (LED anodes at ground) and the step-down configuration (shown in a separate demonstration circuit DC2339A). The pros and cons of each configuration can be found in the data sheet.

The DC1930A targets high power LEDs and laser diodes (not included). The 3 LEDs are driven from the same output, but each LED is individually controlled. The input voltage range is 3.3V to 30V; however to maintain 12A current regulation, a minimum of 7V must be applied.

eval board
DC2339A

LT3744 Demo Board | Sync Buck LED Driver, 5.5V ≤ VIN ≤ 24V, Drives 3 LEDs @ up to 20A Each

Product Details

Demonstration circuit 2339A is a high current synchronous step-down LED driver featuring the LT3744. The unique drive stage used on the LT3744 allows the anodes of three LEDs to be connected together for better heat sinking in both the step-down configuration and the inverting buck-boost configuration (shown in a separate demonstration circuit DC1930A). The pros and cons of each configuration can be found in the data sheet. 


The DC2339A targets high power LEDs and laser diodes (not included). The 3 LEDs are driven from the same output, but each LED is individually controlled. The input voltage range is 5.5V to 30V.

DC1930A
LT3744 Demo Board | Inverting Buck-Boost LED Driver, 3.3V ≤ VIN ≤ 30V, Drives 3 LEDs @ up to 12A
DC2339A
LT3744 Demo Board | Sync Buck LED Driver, 5.5V ≤ VIN ≤ 24V, Drives 3 LEDs @ up to 20A Each

Latest Discussions

Recently Viewed