LT3592

PRODUCTION

500mA Wide Input Voltage Range Step-Down LED Driver with 10:1 Dimming

Part Models
8
1ku List Price
Starting From $2.00

Part Details

  • Wide Input Voltage Range Operation from 3.6V to 36V
  • Resistor Adjustable 400kHz–2.2MHz Switching Frequency
  • Shorted and Open LED Protected
  • Internal Switch Current Sense Resistor
  • External Resistor Programs LED Current, Pin Selects 10:1 Ratio
  • 50mA/500mA LED Current Settings
  • Catch Diode Current Sense to Prevent Runaway at High VIN
  • Small Thermally Enhanced 10-Lead DFN (2mm × 3mm) and MSOP-10 Packages
LT3592
500mA Wide Input Voltage Range Step-Down LED Driver with 10:1 Dimming
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1205A

LT3592EDDB Demo Board | 500mA Wide Input Voltage Range Step-Down LED Driver with 10:1 Dimming

Product Details

DC1205A: Demo Board for LT3592 500mA Wide Input Voltage Range Step-Down LED Driver with 10:1 Dimming.

DC1205A
LT3592EDDB Demo Board | 500mA Wide Input Voltage Range Step-Down LED Driver with 10:1 Dimming

Latest Discussions

No discussions on LT3592 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed