LT3591

PRODUCTION

White LED Driver with Integrated Schottky in 3mm x 2mm DFN

Part Details

  • Drives Up to Ten White LEDs from a 3V Supply
  • High Side Sense Allows “One Wire Current Source”
  • Internal Schottky Diode
  • One Pin Dimming and Shutdown
  • 80:1 True Color PWM Dimming Range
  • 42V Open LED Protection
  • 1MHz Switching Frequency
  • ±5% Reference Accuracy
  • VIN Range: 2.5V to 12V
  • Requires Only 2.2µF Output Capacitor
  • Low Profile 8-Lead DFN Package
  • (3mm × 2mm × 0.75mm)
LT3591
White LED Driver with Integrated Schottky in 3mm x 2mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3591
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1124A

LT3591EDDB Demo Board | Boost LED Driver, 3V ≤ VIN ≤ 9V, VOUT = 40V @ 20mA

Product Details

Demonstration circuit 1124 is an LED Driver with Integrated Schottky featuring the LT3591. The LT3591 is a fixed frequency step-up current mode DC/DC converter that drives up to ten white LEDs in series at 20mA. The input voltage range of the demo board is from 3V to 9V. 42V (typical) LED open circuit protection is provided.


The high side current sensing feature of the LT3591 allows “one wire” current source, i.e. the low side of the LED string can return to ground anywhere. 



DC1124A
LT3591EDDB Demo Board | Boost LED Driver, 3V ≤ VIN ≤ 9V, VOUT = 40V @ 20mA

Latest Discussions

Recently Viewed