LT3587

PRODUCTION

High Voltage Monolithic Inverter and Dual Boost

Part Models
2
1ku List Price
Starting From $3.54

Part Details

  • Ideal for CCD, LCD, LED Backlight and OLED Applications
  • Easy Generation of 15V (50mA), –8V (100mA) and 20V (20mA) from a Li-Ion Cell
  • VIN Range: 2.5V to 6V
  • Wide Output Ranges: Up to 32V for the Boosts and Up to –32V for the Inverter
  • Output Disconnect for the Boost Channels
  • Boost3 Allows Voltage Programming and/or Current Programming for a ‘One Wire Current Source’
  • Overload Fault Protection with Fault I/O Pin Indicator
  • Combined Soft-Start and Enable Pins
  • Small 20-Pin 3mm × 3mm QFN Package
LT3587
High Voltage Monolithic Inverter and Dual Boost
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3587
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1348A

LT3587EUD DEMO BOARD | High Voltage Monolithic Inverter and Dual Boost

Product Details

DC1348A: Demo Board for the LT3587 High Voltage Monolithic Inverter and Dual Boost


 


DC1348A
LT3587EUD DEMO BOARD | High Voltage Monolithic Inverter and Dual Boost

Latest Discussions

No discussions on LT3587 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed