LT3585

PRODUCTION

Photoflash Charger with Adjustable Input Current and IGBT Driver

Part Details

  • Adjustable Input Current
  • Integrated IGBT Driver
  • No Output Voltage Divider Needed
  • Uses Small Transformers: 5.8mm × 5.8mm × 3mm
  • Fast Photoflash Charge Times
  • Charges Any Size Photoflash Capacitor
  • Supports Operation from Single Li-Ion Cell, Two AA
  • Cells or any Supply from 1.5V Up to 16V
  • Small 10-Lead (3mm × 2mm) DFN Package
LT3585
Photoflash Charger with Adjustable Input Current and IGBT Driver
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3585-0
  • LT3585-1
  • LT3585-2
  • LT3585-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC988A-C

LT3585EDDB-2 | 400mA I Input Photoflash Charger with Adjustable Input Current Limit and Integrated IGBT Driver

Product Details

DC988A-C: Demo Board for the LT3585 Photoflash Charger with Adjustable Input Current and IGBT Driver.

eval board
DC988A-A

LT3485EDD-0 | Photoflash Charger, 500mA Input Current, Vin=2.8V-4.2V, Vbat=1.8V-4.2V, 5V Max

Product Details

DC988A-A: Demo Board for LT3585 Photoflash Charger with Adjustable Input Current and IGBT Driver

eval board
DC988A-B

LT3585EDDB-1 | 250mA I Input Photoflash Charger with Adjustable Input Current Limit and Integrated IGBT Driver

Product Details

DC988A-B: Demo Board for the LT3585 Photoflash Charger with Adjustable Input Current and IGBT Driver.

DC988A-C
LT3585EDDB-2 | 400mA I Input Photoflash Charger with Adjustable Input Current Limit and Integrated IGBT Driver
DC988A-A
LT3485EDD-0 | Photoflash Charger, 500mA Input Current, Vin=2.8V-4.2V, Vbat=1.8V-4.2V, 5V Max
DC988A-B
LT3585EDDB-1 | 250mA I Input Photoflash Charger with Adjustable Input Current Limit and Integrated IGBT Driver

Latest Discussions

Recently Viewed