LT3581

RECOMMENDED FOR NEW DESIGNS

3.3A Boost/Inverting DC/DC Converter with Fault Protection

Part Details

  • 3.3A, 42V Combined Power Switch
  • Master/Slave (1.9A/1.4A) Switch Design
  • Output Short Circuit Protection
  • Wide Input Range: 2.5V to 22V Operating, 40V Maximum Transient
  • Switching Frequency Up to 2.5MHz
  • Easily Configurable as a Boost, SEPIC, Inverting or Flyback Converter
  • User Configurable Undervoltage Lockout
  • Low VCESAT Switch: 250mV at 2.75A (Typical)
  • Can be Synchronized to External Clock
  • Can Be Synchronized to other Switching Regulators
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • 14-Pin 4mm × 3mm DFN and 16-Lead MSE Packages
LT3581
3.3A Boost/Inverting DC/DC Converter with Fault Protection
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3581
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1424A-A

LT3581EMSE Demo Board | VIN = 5V to 10V, VOUT1 = 12V @ 900mA

Product Details

Demonstration circuits 1424A-A and 1424A-B feature the LT3581 in Boost and Inverting Regulator configurations, respectively. The Boost is designed to convert a 5V to 10V input source to 12V at 900mA, and the Inverter a 5V to 12V to -12V at 750mA. DC1424A-A is designed to survive output short circuit events with the external MOSFET installed at the output as default. The demo board includes an option to install the MOSFET at the input side. Install Q1 and R1 on the back of the board and refer to Figure 4 for other instructions. DC1424A-B can easily be converted into a SEPIC Converter by swapping L2 and D2 from their respective locations as shown in Figure 5. The LT3581 includes a 42V Master and Slave switch combination with 3.3A total current and can be used in many configurations such as Boost, SEPIC, CUK and Flyback.

eval board
DC1424A-B

LT3581EMSE Demo Board | VIN = 5V to 12V, VOUT1 = –12V @ 750mA

Product Details

Demonstration circuits 1424A-A and 1424A-B feature the LT3581 in Boost and Inverting Regulator configurations, respectively. The Boost is designed to convert a 5V to 10V input source to 12V at 900mA, and the Inverter a 5V to 12V to -12V at 750mA. DC1424A-A is designed to survive output short circuit events with the external MOSFET installed at the output as default. The demo board includes an option to install the MOSFET at the input side. Install Q1 and R1 on the back of the board and refer to Figure 4 for other instructions. DC1424A-B can easily be converted into a SEPIC Converter by swapping L2 and D2 from their respective locations as shown in Figure 5. The LT3581 includes a 42V Master and Slave switch combination with 3.3A total current and can be used in many configurations such as Boost, SEPIC, CUK and Flyback. It has a 2.5V to 22V operating input range, UVLO, soft-start, programmable switching frequency and many other popular features.

DC1424A-A
LT3581EMSE Demo Board | VIN = 5V to 10V, VOUT1 = 12V @ 900mA
DC1424A-B
LT3581EMSE Demo Board | VIN = 5V to 12V, VOUT1 = –12V @ 750mA

Latest Discussions