LT3513

PRODUCTION

2MHz High Current 5-Output Regulator for TFT-LCD Panels

Part Models
4
1ku List Price
Starting From $5.07

Part Details

  • 4.5V to 30V Input Voltage Range
  • Four Integrated Switches: 2.2A Buck, 1.5A Boost, 0.25A Boost, 0.25A Inverter (Guaranteed Minimum Current Limit)
  • External NPN LDO Driver
  • Fixed Frequency, Low Noise Outputs
  • Inductor Current Sense for Buck
  • Soft-Start for All Outputs
  • Externally Programmable VON Delay
  • Three Integrated Schottky Diodes
  • PGOOD Pin for AVDD Output Disconnect
  • PanelProtect Circuitry Disables VON Upon Fault
  • Thermally Enhanced 38-Lead 5mm × 7mm QFN Package
LT3513
2MHz High Current 5-Output Regulator for TFT-LCD Panels
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1028A

LT3513EUHF Demo Board | 2MHz High Current 5-Output Regulator for TFT LCD Panels

Product Details

DC1028A - Demo Board for LT3513 2MHz High Current 5-Output Regulator for TFT-LCD Panels

DC1028A
LT3513EUHF Demo Board | 2MHz High Current 5-Output Regulator for TFT LCD Panels

Latest Discussions

No discussions on LT3513 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed