LT3497

PRODUCTION

Dual Full Function White LED Driver with Integrated Schottky Diodes

Part Models
2
1ku List Price
Starting From $2.07
Viewing:

Part Details

  • Drives Up to 12 White LEDs (6 in Series per Converter) from a 3V Supply
  • Two Independent Boost Converters Capable of Driving Asymmetric LED Strings
  • Independent Dimming and Shutdown Control of the Two LED Strings
  • High Side Sense Allows “One Wire Current Source” per Converter
  • Internal Schottky Diodes
  • Open LED Protection (32V)
  • 2.3MHz Switching Frequency
  • ±5% Reference Accuracy
  • VIN Range: 2.5V to 10V
  • Dual Wide 250:1 True Color PWM Dimming
  • Requires Only 1µF Output Capacitor per Converter
  • Available in a 3mm × 2mm 10-Pin DFN Package
LT3497
Dual Full Function White LED Driver with Integrated Schottky Diodes
Li-Ion Power Driver for 4/4 White LEDs Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Multichannel Voltage Output D/A Converters 1
LTC2633 PRODUCTION Dual 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1019A

LT3497EDDB Demo Board

Product Details

DC1019A - Demo Board for:
LT3497 - Dual Full Function White LED Driver with Integrated Schottky Diodes



DC1019A
LT3497EDDB Demo Board
DC1019A - Schematic

Latest Discussions

No discussions on LT3497 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed