LT3485

PRODUCTION

Photoflash Capacitor Chargers with Output Voltage Monitor and Integrated IGBT Drive

Part Models
8
1ku List Price
Starting From $2.72
Viewing:

Part Details

  • Integrated IGBT Driver
  • Voltage Output Monitor
  • Uses Small Transformers: 5.8mm × 5.8mm × 3mm
  • Operates from Two AA Batteries, Single Cell Li-Ion
    or Any Supply from 1.8V up to 10V
  • No Output Voltage Divider Needed
  • No External Schottky Diode Required
  • Charges Any Size Photoflash Capacitor
  • Available in 10-Lead (3mm × 3mm) DFN
LT3485
Photoflash Capacitor Chargers with Output Voltage Monitor and Integrated IGBT Drive
LT3485-0 Photoflash Charger Uses High Efficiency 3mm Tall Transformers DANGER HIGH VOLTAGE – OPERATION BY HIGH VOLTAGE TRAINED PERSONNEL ONLY LT3485-0 Charging Waveform Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3485-0
  • LT3485-1
  • LT3485-2
  • LT3485-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC895A-B

LT3485EDD-1 | Photoflash Charger, 225mA Input Current, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max

Product Details

DC895A-B: Demo Board for the LT3485 Photoflash Capacitor Chargers with Output Voltage Monitor and Integrated IGBT Drive.

eval board
DC895A-A

LT3485EDD-0 | Photoflash Charger, 500mA Input Current, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max

Product Details

DC895A-A: Demo Board for the LT3485 Photoflash Capacitor Chargers with Output Voltage Monitor and Integrated IGBT Drive.

eval board
DC895A-C

LT3485EDD-2 | Photoflash Charger, 350mA Input Current, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max

Product Details

DC895A-C: Demo Board for the LT3485 Photoflash Capacitor Chargers with Output Voltage Monitor and Integrated IGBT Drive.

DC895A-B
LT3485EDD-1 | Photoflash Charger, 225mA Input Current, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max
DC895A-A - Schematic
DC895A-A
LT3485EDD-0 | Photoflash Charger, 500mA Input Current, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max
DC895A-A - Schematic
DC895A-C
LT3485EDD-2 | Photoflash Charger, 350mA Input Current, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max
DC895A-A - Schematic

Latest Discussions

No discussions on lt3485 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed