LT3468

PRODUCTION

Photoflash Capacitor Chargers in ThinSOT

Part Models
6
1ku List Price
Starting From $2.63

Part Details

  • Highly Integrated IC Reduces Solution Size
  • Uses Small Transformers:
    • 5.8mm × 5.8mm × 3mm
  • Fast Photoflash Charge Times:
    • 4.6s for LT3468 (0V to 320V, 100µF, VIN = 3.6V)
    • 5.7s for LT3468-2 (0V to 320V, 100µF, VIN = 3.6V)
    • 5.5s for LT3468-1 (0V to 320V, 50µF, VIN = 3.6V)
  • Controlled Input Current:
    • 500mA (LT3468)
    • 375mA (LT3468-2)
    • 225mA (LT3468-1)
  • Supports Operation from Single Li-Ion Cell, or Any Supply from 2.5V up to 16V
  • Adjustable Output Voltage
  • No Output Voltage Divider Needed
  • Charges Any Size Photoflash Capacitor
  • Low Profile (<1mm) SOT-23 Package
LT3468
Photoflash Capacitor Chargers in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3468
  • LT3468-1
  • LT3468-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC661A-B

LT3468ES5-1 | Photoflash Capacitor Charger High Voltage Supply, 2.8V to 8VIN, 320VOUT

Product Details

DC661A-B: Demo Board for the LT3468 Photoflash Capacitor Chargers in ThinSOT.


 


eval board
DC796A

LT3468ES5-1 | Cell Phone Photoflash Charger, VIN(5V Max), 2.8V to 4.2V

Product Details

DC796A: Demo Board for the LT3468 Photoflash Capacitor Chargers in ThinSOT.

eval board
DC711A-B

LT3468ES5-1 | Photoflash Capacitor Charger High Voltage Supply, VIN = 2.5V-8V, VOUT = 320V, ISW - PK = 0.7A

Product Details

DC711A-B: Demo Board for the LT3468 Photoflash Capacitor Chargers in ThinSOT.

eval board
DC711A-C

LT3468ES5-2 | Photoflash Capacitor Charger High Voltage Supply, VIN = 2.5V-8V, VOUT = 320V, ISW - PK = 1.0A

Product Details

DC711A-C: Demo Board for the LT3468 Photoflash Capacitor Chargers in ThinSOT.

eval board
DC661A-A

LT3468ES5 | Photoflash Capacitor Charger High Voltage Supply, 2.8V to 8VIN, 320VOUT

Product Details

DC661A-A: Demo Board for the LT3468 Photoflash Capacitor Chargers in ThinSOT.


 


eval board
DC711A-A

LT3468ES5 | Photoflash Capacitor Charger High Voltage Supply, VIN = 2.5V-8V, VOUT = 320V, ISW - PK = 1.4A

Product Details

DC711A-A: Demo Board for the LT3468 Photoflash Capacitor Chargers in ThinSOT.

DC661A-B
LT3468ES5-1 | Photoflash Capacitor Charger High Voltage Supply, 2.8V to 8VIN, 320VOUT
DC796A
LT3468ES5-1 | Cell Phone Photoflash Charger, VIN(5V Max), 2.8V to 4.2V
DC711A-B
LT3468ES5-1 | Photoflash Capacitor Charger High Voltage Supply, VIN = 2.5V-8V, VOUT = 320V, ISW - PK = 0.7A
DC711A-C
LT3468ES5-2 | Photoflash Capacitor Charger High Voltage Supply, VIN = 2.5V-8V, VOUT = 320V, ISW - PK = 1.0A
DC661A-A
LT3468ES5 | Photoflash Capacitor Charger High Voltage Supply, 2.8V to 8VIN, 320VOUT
DC711A-A
LT3468ES5 | Photoflash Capacitor Charger High Voltage Supply, VIN = 2.5V-8V, VOUT = 320V, ISW - PK = 1.4A

Latest Discussions

Recently Viewed