LT3420

PRODUCTION

Photoflash Capacitor Chargers with Automatic Refresh

Part Models
8
1ku List Price
Starting From $3.32
Viewing:

Part Details

  • Charges 220µF to 320V in 3.7 Seconds from 5V (LT3420)
  • Charges 100µF to 320V in 3.5 Seconds from 5V (LT3420-1)
  • Charges Any Size Photoflash Capacitor
  • Supports Operation from Two AA Cells or Any Supply from 1.8V to 16V
  • Controlled Peak Switch Current:
    • 1.4A (LT3420)
    • 1.0A (LT3420-1)
  • Controlled Input Current:
    • 840mA (LT3420)
    • 450mA (LT3420-1)
  • Uses Standard Transformers
  • Efficient Flyback Operation (>75% Typical)
  • Adjustable Output
  • Automatic Refresh
  • Charge Complete Indicator
  • No High Voltage Zener Diode Required
  • No Output Voltage Divider Required
  • Small 10-Lead MSOP Package
  • Small 10-Lead (3mm × 3mm) DFN Package
LT3420
Photoflash Capacitor Chargers with Automatic Refresh
Figure 1. High Charge Rate LT3420 Photoflash Circuit Figure 2. Small Size LT3420-1 Photoflash Circuit Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3420
  • LT3420-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC690A

LT3420EMS-1 | Strobe Capacitor Charger, High Voltage Supply, Vbatt = 1.8V - 6V, Vcc = 2.3V - 6V, Strobe Cap = 320V

Product Details

DC690A: Demo Board for the LT3420 Photoflash Capacitor Chargers with Automatic Refresh.


 


eval board
DC646A

LT3420EMS | Strobe Capacitor Charger, High Voltage Supply, Input = 1.8V to 16V, VOUT = 300V

Product Details

DC646A: Demo Board for the LT3420 Photoflash Capacitor Chargers with Automatic Refresh.

eval board
DC460A

LT3420EMS | Strobe Capacitor Charger, High Voltage Supply, 1.8V to 10V Input, 320VOUT

Product Details

DC460A: Demo Board for LT3420 Photoflash Capacitor Chargers with Automatic Refresh.

DC690A
LT3420EMS-1 | Strobe Capacitor Charger, High Voltage Supply, Vbatt = 1.8V - 6V, Vcc = 2.3V - 6V, Strobe Cap = 320V
DC690A - Schematic
DC646A
LT3420EMS | Strobe Capacitor Charger, High Voltage Supply, Input = 1.8V to 16V, VOUT = 300V
DC646A - Schematic
DC460A
LT3420EMS | Strobe Capacitor Charger, High Voltage Supply, 1.8V to 10V Input, 320VOUT
DC460A - Schematic

Latest Discussions

Recently Viewed