LT3074

RECOMMENDED FOR NEW DESIGNS

5.5V, 3A Ultralow Noise, High PSRR, 45mV Dropout Linear Regulator with PMBus

Part Models
2
1ku List Price
Starting From $5.94

Part Details

  • Ultralow RMS Noise: 1.2μVRMS (10Hz to 100kHz)
  • Ultralow Spot Noise: 3.5nV/√Hz at 10kHz
  • Ultralow 1/f Noise: 7μVP-P (0.1Hz to 10Hz)
  • High PSRR at High Frequency: 52dB at 1MHz
  • Ultrafast Transient Response
  • Dropout Voltage: 45mV Typical
  • 100μA Reference Current: ±0.5% Initial Accuracy
  • Precision Current Monitor: ±3% Accuracy at 3A
  • PMBus Capability Includes:
    • VOUT, IOUT, VIN, VBIAS, and Temperature Reporting
    • VOUT Margining
    • IOUT Overcurrent and Undercurrent Warn Limits
    • VOUT, VIN, and VBIAS Undervoltage and Overvoltage Warn Limits
    • Overtemperature Warn Limit
  • Stable with Ceramic Output Capacitors (10μF Minimum)
  • Parallel Multiple Devices for Higher Current
  • VIOC Pin to Control Upstream Switching Converter
  • 22-Lead (3mm × 4mm) LQFN Package
LT3074
5.5V, 3A Ultralow Noise, High PSRR, 45mV Dropout Linear Regulator with PMBus
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
EVAL-LT3074

Evaluating the LT3074 3A, Ultralow Noise, High PSRR, 45mV Dropout Ultrafast Linear Regulator with PMBus

Features and Benefits

  • Input voltage range: 0.6V to 5.5V
  • BIAS voltage range: 2.375V to 5.5V
  • Maximum output current: 3A
  • I2C/PMBus communication
  • Jumper selects bias mode of either external bias voltage or 3.3V internal logic power from the PMBus interface
  • Output voltage is precisely programmed to 1.20V by two 1%m resistors in series
  • BNC connectors for noise and PSRR measurement
  • Component placeholder can connect the PGFB pin directly to BIASAF to keep PG high
  • Operates standalone without PMBus programming
  • Jumper turns regulator on or off
  • Jumper enables or disables the internal clocks of LT3074 for noise performance verification
  • Jumper and resistor combinations select the serial bus interface address
  • Stacking connectors allow PMBus communication to multiple EVAL-LT3074-AZ
  • 6-pin 0.1 inch pitch connector implements Pmod Type 6 I2C
  • LED indication of POWER ON, POWER GOOD and PMBus ALERT
  • Terminals provide output current and output regulation status monitoring
  • The VIOC pin of the LT3074 manages power dissipation and PSRR
  • Banana jacks minimize VIN and VOUT connection voltage drops
  • VO+, VO−, and VI+ terminals for regulation and dropout monitoring
  • Component footprint for an SMA connector that allows a shielded VIN power connection
  • 22-lead (3mm x 4mm) LQFN package

Product Details

The EVAL-LT3074-AZ evaluation board features the LT3074, a 3A, ultralow noise, high power-supply rejection ratio (PSRR), 45mV dropout ultrafast linear regulator with PMBus capability. The input voltage (VIN) range for the VIN power is from 0.6V to 5.5V. The maximum output current is 3A. The output voltage is precisely programmed to 1.20V by two 1% resistors in series. The EVAL-LT3074-AZ requires a BIAS voltage (VBIAS) that is at least 1.2V higher than VOUT and is between 2.375V and 5.5V. There is a jumper (JP4), which gives an option to connect the BIAS pin to either an external bias voltage or the internal 3.3V logic power from the PMBus interface (discussed later in this section). The EVAL-LT3074-AZ can operate standalone without PMBus programming.

The LT3074 of the EVAL-LT3074-AZ requires few external components. Therefore, it simplifies circuit design. The external component choice and careful printed circuit board (PCB) design help optimize noise, PSRR, load transient response, and VOUT regulation performance. The LT3074 requires capacitors for the internal reference, power input, BIASAF pin, BIASDF pin, and the power output. The internal reference is bypassed with a 16V, 0805-sized, 4.7μF capacitor, which is placed at the SETCAP pin, to reduce output noise and program the soft-start. Larger capacitor case sizes and higher voltage ratings decrease 1/f noise for otherwise comparable capacitors. The 22μF capacitor at the circuit output is chosen for high-frequency PSRR performance and to minimize VOUT deviation during load transients.

Please see the User Guide for the full description.

EVAL-LT3074
Evaluating the LT3074 3A, Ultralow Noise, High PSRR, 45mV Dropout Ultrafast Linear Regulator with PMBus

Latest Discussions

No discussions on LT3074 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed