LT3070-1

RECOMMENDED FOR NEW DESIGNS

5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator

Part Models
6
1ku List Price
Starting From $5.02

Part Details

  • Output Current: 5A
  • Dropout Voltage: 85mV Typical
  • Enable Function Soft-Starts the Reference
  • Digitally Programmable VOUT : 0.8V to 1.8V
  • Digital Output Margining: ±1%, ±3% or ±5%
  • Low Output Noise: 25μVRMS (10Hz to 100kHz)
  • Parallel Multiple Devices for 10A or More
  • Precision Current Limit: ±20%
  • ±1% Accuracy Over Line, Load and Temperature
  • Stable with Low ESR Ceramic Output Capacitors (15μF Minimum)
  • High Frequency PSRR: 30dB at 1MHz
  • VIOC Pin Controls Buck Converter to Maintain Low Power Dissipation and Optimize Efficiency
  • PWRGD/UVLO/Thermal Shutdown Flag
  • Current Limit with Foldback Protection
  • Thermal Shutdown
  • 28-Lead (4mm × 5mm × 0.75mm) QFN Package
LT3070-1
5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3070-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed