LT3028

RECOMMENDED FOR NEW DESIGNS

Dual 100mA/500mA Low Dropout, Low Noise, Micropower Regulators with Independent Inputs

Part Models
8
1ku List Price
Starting From $3.47

Part Details

  • Low Noise: 20µVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 30µA/Output
  • Independent Inputs
  • Wide Input Voltage Range: 1.8V to 20V
  • Output Current: 100mA/500mA
  • Very Low Shutdown Current: <0.1µA
  • Low Dropout Voltage: 300mV/320mV at 100mA/500mA
  • Adjustable Outputs from 1.22V to 20V
  • Stable with as Low as 1µF/3.3µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse-Battery Protected
  • No Protection Diodes Needed
  • Overcurrent and Overtemperature Protected
  • Tracking/Sequencing Capability
  • Thermally Enhanced 16-Lead TSSOP and 16-Lead (5mm × 3mm) DFN Packages
LT3028
Dual 100mA/500mA Low Dropout, Low Noise, Micropower Regulators with Independent Inputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3028
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC832A

LT3028DHC Demo Board | Dual Input, Dual Output Linear Regulator, 2.3V ≤ VIN ≤ 20V, VOUT1 = 2.5V/3.3V/5V @ 500mA, VOUT2 = 2.5V/3.3V/5V @ 100mA

Product Details

Demonstration circuit 832 is a dual output, dual input regulator consisting of two LDO linear regulators, based on the LT3028 monolithic linear regulator in the 5×3 DFN-16 package. Each independent input has a voltage range of 2.3V to 20V, with one output (VOUT1) capable of delivering up to 500mA of output current, and the other output (VOUT2) capable of delivering up to 100mA of output current. The two output voltages are set independently with jumpers; each can be set to 2.5V, 3.3V, 5V or a user-defined value (two jumper options for this).


The DC quiescent current is typically only 50uA (for the entire IC) at no load.

DC832A
LT3028DHC Demo Board | Dual Input, Dual Output Linear Regulator, 2.3V ≤ VIN ≤ 20V, VOUT1 = 2.5V/3.3V/5V @ 500mA, VOUT2 = 2.5V/3.3V/5V @ 100mA

Latest Discussions

Recently Viewed