LT3003

PRODUCTION

3-Channel LED Ballaster with PWM

Part Models
2
1ku List Price
Starting From $1.43

Part Details

  • 3% LED Current Matching
  • Up to 350mA Continuous Current per LED String
  • Up to 3000:1 True Color PWM Dimming Range
  • PWM Input Disconnects LED Strings
  • Can Operate in Buck, Boost and Buck-Boost Modes
  • Wide Input Range: 3V to 40V
  • Overtemperature Outputs
  • Works with LT1618, LT3477, LT3474, LT3475, LT3476, LTC3783
  • Thermally Enhanced 10-Pin MSOP Package
LT3003
3-Channel LED Ballaster with PWM
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DC994A
LT3003EMSE Demo Board

Latest Discussions

Recently Viewed