LT1947

PRODUCTION

Adjustable Output TFT-LCD Triple Switching Regulator

Part Models
4
1ku List Price
Starting From $3.14

Part Details

  • Complete Solution Under 1.2mm
  • Develops Three Outputs from a 3.3V or 5V Supply
  • Externally Programmable VON Delay
  • Fixed Frequency Low Noise Outputs
  • All Ceramic Capacitors
  • 3MHz Switching Frequency
  • Fast Transient Response
  • Few External Components Required
  • 2.7V to 8V Input Range
  • Adjustable AVDD and VON Voltages
  • Tiny 10-Lead MSOP and Thermally Enhanced 10-Lead MSOP Packages
LT1947
Adjustable Output TFT-LCD Triple Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1947
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed